HUBBELL
HPS_PPHID_249841_96.jpg
* Representative image
HPS_PPHID_249841_96.jpg

Utility Head Stick 6 ft (1.8 m) handle

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C4031766

TOOL, MOUNTED UTILITY HEAD, Gator-look shape makes Utility Head popular for many hot line jobs: Placing and removing blocks, slings, circuit breakers,line hooks and strain breakers.

Product details

General

Catalog Number

C4031766

EU RoHS Indicator

No

Storage Bag Included?

P643-6 (Bag not included. Must be ordered separately.)

UPC

096359019428

Dimensions

Dimensions

82 in x 4.38 in x 4.38 in

Dimensions Metric

208.3 mm x 11.1 mm x 11.1 mm

Height

4.38 in

Height Metric

11.1 mm

Length

82 in

Length Metric

208.3 mm

Weight

3 lb

WeightMetric

1.4 kg

Width

4.38 in

WidthMetric

11.1 mm

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads

Customer Notices

Specifications