HUBBELL
HPS_ID_C6010260_PRODIMAGE
HPS_ID_C6010260_PRODIMAGE
HPS_ID_C6010260_alt2_PRODIMAGE

15kV Insulated Bypass Jumper 16 ft (4.8 m) 2/0 Cable

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C6010262

INSULATED BY-PASS JUMPER - 15kV-2/0-16 ft, A total of 16 ft, the tool features mid-span an orange 8 ft epoxy-resin, rigid 1.5 in fiberglass-reinforced-plastic (FRP) tube that serves as a support for easy handling of the jumper set by rubber gloves or hotline tools. Two non-metallic hangers-one at each end of the FRP support tube-provide for parking the by-pass clamps while moving the jumper set into or out of the work area. 4 ft of 1/0 cable extends from both ends of the rigid support.

  • INSULATED BY-PASS JUMPER - 15kV-2/0-16 ft
  • A total of 16 ft, the tool features mid-span an orange 8 ft epoxy-resin, rigid 1.5 in fiberglass-reinforced-plastic (FRP) tube that serves as a support for easy handling of the jumper set by rubber gloves or hotline tools
  • Two non-metallic hangers-one at each end of the FRP support tube-provide for parking the by-pass clamps while moving the jumper set into or out of the work area
  • 4 ft of 1/0 cable extends from both ends of the rigid support

Center support for easy application. Available in four jumper-cable sizes. Features mid-span orange 8’-long epoxy-resin, fiberglassreinforced-plastic (FRP) tube. Rigid 1-1/2”-O.D. tube serves as a support for easy handling of jumper set by rubber gloves or hot-line tools. This makes the unit especially handy when jumpering switchgear, reclosers or cutting in double deadends. Completely pre-assembled. Two non-metallic hangers – one at each end of the FRP support tube. These hangers provide for parking the by-pass clamps while moving the jumper set into or out of the work area since the 16’-long jumper cable (with EPR jacket) is secured where it exits the FRP tube, 4’ of cable extend from both ends of the rigid support. Threaded compression assemblies – each comprising a connector, nut and lockwasher, all of copper – are applied at the cable ends. Two clamps (each a Chance C6001743) also come installed with cable strain-relief clamps to complete the by-pass jumper set.

Product details

General

Catalog Number

C6010262

EU RoHS Indicator

No

Torque Rating

250 in-lbs

UPC

096359024804

Dimensions

Diameter

1.5 in

Jaw Opening Size - Maximum

1.5 in

Jaw Opening Size - Minimum

.162 in

Length

16 ft

Length - Jumper

192 in

Weight

21.5 lb

WeightMetric

9.7 kg

Electrical Ratings

Amperage Rating

300

Current Rating

300 A

Voltage - Maximum

15 kV

Voltage Rating

15 kV

Conductor Related

Conductor Diameter (Main) - Maximum

1.5 in

Conductor Diameter (Main) - Minimum

0.162 in

Conductor Size

2/0 AWG

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads

Specifications