HUBBELL
HPS_ID_C6010036_3_PRODIMAGE
HPS_ID_C6010036_3_PRODIMAGE
HPS_ID_C6010036_1_PRODIMAGE
HPS_ID_C6010036_2_PRODIMAGE

34.5kV Insulated Bypass Jumper 14 ft (4.2 m)

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C6010036

BY-PASS JUMPER-34.5kV-8 ft POLE-14 ft OAL, 34.5kV rating between the rubber guards. A solid aluminum rod is epoxi-sealed inside a polypropylene tube which is silicone-sealed inside a 1.5 in Hotstick handle. Brass couplings are threaded onto the end of the solid rod, pinned and three feet of 4/0, clear-jacketed grounding cable is threaded into the coupling. Current capacity is 400 amps.

  • 34.5kV By-Pass Jumper (20kV Phase-to-Ground)
  • 8 ft Epoxiglas
  • 14 ft overall length with threaded terminals
  • 3 ft 4/0 clear grounding cable on each end

Solid aluminum rod is epoxi-sealed inside a polypropylene tube. Tube is silicone-sealed inside a 1-1/2" Chance hotstick handle. Brass couplings are threaded onto the end of the solid rod, pinned and 3’ of 4/0, clear. Jacketed grounding cable is threaded into the coupling. Current capacity is 400 amps.

Product details

General

Catalog Number

C6010036

EU RoHS Indicator

No

Thread Size

5/8" - 11 UNC

UPC

096359024491

Dimensions

Diameter

1.5 in

Length

14 ft

Weight

17.6 lb

WeightMetric

7.9 kg

Electrical Ratings

Amperage Rating

400

Current Rating

400 A

Voltage - Maximum

34.5 kV

Voltage Rating

34.5 kV

Resources and downloads

Specifications

Sales Drawings