HUS_ID_G4765_PST6010039_PRODIMAGE
HUS_ID_G4765_PST6010039_PRODIMAGE

25KV ORANGE RUBBER GLOVE JUMPER CLAMP PAIR

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

G4765

25KV ORANGE RUBBER GLOVE JUMPER CLAMP PAIR

  • Designed and tested per ASTM F2321
  • Maximum use voltage of 25kV
  • Conductor range of #6 - 795 ACSR
  • Robust orange body made from durable polyethylene plastic
  • Handle length of 7-1/2" below handguard
  • Includes 2 jumper clamps
  • Used for bypassing work areas when equipment is under repair, upgrading lines, and making temporary or emergency repairs

Product details

General

EU RoHS Indicator
No
Style
1 Pair of Clamps

Dimensions

Weight
2.7 lb
WeightMetric
1.2 kg

Electrical Ratings

Amperage Rating
400
Voltage - Maximum
25 kV
Voltage Rating
25 kV

Conductor Related

Cable Diameter Range
#2, 4/0
Conductor Diameter (Main) - Maximum
477 ACSR 0.883 in
Conductor Diameter (Main) - Minimum
6 Copper 0.162 in

Resources and downloads