HUBBELL
HUS_ID_G4775_PST6010040_PRODIMAGE
HUS_ID_G4775_PST6010040_PRODIMAGE

15kV Clear Rubber Glove Jumper Clamp Pair

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

G4775

35KV ORANGE RUBBER GLOVE JUMPER CLAMP PAIR

  • Designed and tested per ASTM F2321
  • Maximum use voltage of 35kV
  • Conductor range of #6 - 954 ACSR
  • Robust orange body made from durable polyethylene plastic
  • Handle length of 8-3/8" below handguard
  • Includes 2 jumper clamps
  • Used for bypassing work areas when equipment is under repair, upgrading lines, and making temporary or emergency repairs

Product details

General

Catalog Number

G4775

EU RoHS Indicator

No

Style

1 Pair of Clamps

Dimensions

Weight

3 lb

WeightMetric

1.3 kg

Electrical Ratings

Amperage Rating

400

Voltage - Maximum

35 kV

Voltage Rating

35 kV

Conductor Related

Cable Diameter Range

#2, 4/0

Conductor Diameter (Main) - Maximum

954 ACSR 1.165 in

Conductor Diameter (Main) - Minimum

6 Copper 0.162 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Pallet Quantity

96

Resources and downloads