25kV 12ft. 2/0 Rubber Glove Jumper Set, Clear Clamps
Request a Quote
Brand:
Chance
Catalog ID:
PSC6010270CL
25kV 12ft. 2/0 Rubber Glove Jumper Set, Clear Clamps
Designed and tested to ASTM F2321
Complete set rated to 25kV
Includes PSG4765CL 25kV Rubber Glove Jumper Clamps and 12ft of S11273 2/0 15kV Jumper Cable
Continuous current rating of 300 amps
Conductor range of #6 CU to 795 ACSR
Used for bypassing work areas when equipment is under repair, upgrading lines, and making temporary or emergency repairs
Clamps have 7-1/2" below the handguard
Adequate rubber gloves must be worn when isntalling or removing jumper clamps
Product details
Resources and downloads
Product details
Dimensions
Weight
11.5 lb
WeightMetric
5.2 kg
Conductor Related
Conductor Diameter (Main) - Maximum
1.1
Conductor Diameter (Main) - Minimum
0.1
Conductor Size
2/0 AWG
Resources and downloads
Specifications
CH-PSC6010270CL-SPEC-EN