HUBBELL
HPS_ID_H49051_PRODIMAGE
* Representative image
HPS_ID_H49051_PRODIMAGE

Adjustable Ladder Hook, 14"

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

H49251

HOOK, 14" ASSEMBLY, The Adjustable Hook is easily attached in one quick operation. Just position on the Epoxiglas side rail, swing the bolt around and tighten the wing nut. The hook is made of 1" diameter heat-treated, rust-resistant steel and is equipped with a rugged chain and chain snap for a positive lock between the ladder and the support. Hooks are rated at 1,000 lb. per pair. Adjustable Hooks for Epoxiglas ladders are popular with hot line maintenance and construction crews. Adjustable hooks can be used with Epoxiglas Hook Ladders to obtain a more convenient position, or attached to an Epoxiglas Service Ladder for use as a temporary hook ladder. Adjustable Hooks are ideal for suspension use where there are uneven or sloping supports.

  • Easily attaches in one quick operation
  • Position on Epoxiglas â„¢ side rail, swing bolt around and tighten wing nut
  • Made of 1"-dia. heat-treated, rust-resistant steel
  • Equipped with rugged chain and chain snap for positive lock between ladder and support
  • Hooks are rated at 1,000 lbs. per pair
  • Adjustable hooks can be used with Epoxiglas Hook Ladders to obtain a more convenient position
  • Can be attached to an Epoxiglas Service Ladder for use as a temporary hook ladder
  • Adjustable Hooks are ideal for suspension use for uneven or sloping supports

Product details

General

Catalog Number

H49251

EU RoHS Indicator

No

Strength Rating - Ultimate

1000 lb

Style

Adjustable Ladder Hook

U-Rail Size

2.5 in, 6.5 cm

UPC

096359041320

Dimensions

Diameter

2.5 in

Diameter - Hook

14 in

Dimensions

18.5 in x 13 in x 8.5 in

Dimensions Metric

47.0 mm x 33.0 mm x 21.6 mm

Height

8.5 in

Height Metric

21.6 mm

Length

18.5 in

Length Metric

47 mm

Weight

16 lb

WeightMetric

7.2 kg

Width

13 in

WidthMetric

33 mm

Logistics

Pallet Quantity

16

Resources and downloads