HPS_ID_E4020092_PRODIMAGE
HPS_ID_E4020092_PRODIMAGE

Double Clamp

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

E4020092

Quick, easy rigging on most types of structure is the feature of the ladder attachment sets, affording efficient use of the Epoxiglas® ladder as a platform for live-line maintenance. The sets were designed to be attached to either steel or wood structures, vertical or horizontal, to support the structure-end of the ladder in a tagged-out position. These sets are designed for use on 2.5"-dia. side rail ladders and can be ordered as sets or choosing the individual components. The diagram below shows a typical rigging and working loads with various guy mountings.

Product details

General

Style
Ladder Support Attachments

Dimensions

Dimensions
12 in x 5 in x 6 in
Dimensions Metric
30.5 mm x 12.7 mm x 15.2 mm
Height
6 in
Height Metric
15.2 mm
Length
12 in
Length Metric
30.5 mm
Weight
3.185 lb
WeightMetric
1.4 kg
Width
5 in
WidthMetric
12.7 mm