HUBBELL
Epoxiglas Three Rail Spliced Ladder, 12' Top Section
Epoxiglas Three Rail Spliced Ladder, 12' Top Section

Epoxiglas Three Rail Spliced Ladder, 12' Top Section

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C4020514

LADDER, 3 RAIL 12' TOP SECTION, The greater mechanical strength, and less deflection of the Three Rail Ladder increases the efficiency of line workers when working in a tagged-out position. The third rail also provides for a convenient, centered, safetybelt-tie, and divides the ladder rung into natural positions foreach foot placement. Specifications include: 2.5" center rail, capped on both ends- 2" side rails with 8" swivel hooks on the top and caps on the bottom end of the rail, 1.25" sanded rungs- steel tie rods top and bottom and pinned sleeves on outside rails for spliced ladders with a 15.5" center. Both straight and spliced ladder units are available.

  • Meets ASTM F711 and IEC 61478 - Category 2
  • Greater mechanical strength and less deflection enhance worker efficiency
  • Designed for working in tagged-out position
  • Third rail provides for a convenient, centered, safetybelt-tie
  • Also divides ladder rung into natural positions for each foot placement
  • 2-1/2" center rail, capped on both ends
  • 2" side rails with 8" swivel hooks on top and caps on bottom end of rail
  • 1-1/4" sanded rungs
  • Steel tie rods top and bottom
  • Pinned sleeves on outside rails for spliced ladders with a 15-1/2" center

Product details

General

Catalog Number

C4020514

EU RoHS Indicator

No

Style

Three Rail

UPC

096359294535

Dimensions

Dimensions

144.0 in x 27 in x 252 in

Dimensions Metric

365.8 mm x 68.6 mm x 640.1 mm

Height

252 in

Height Metric

640.1 mm

Length

144 in

Length Metric

365.8 mm

Weight

205 lb

WeightMetric

92.9 kg

Width

27 in

WidthMetric

68.6 mm

Resources and downloads