HPS_ID_H490412_PRODIMAGE
* Representative image
HPS_ID_H490412_PRODIMAGE

Epoxiglas Swivel Hook Ladder W/14" Hooks, 10'

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

H490410A

Epoxiglas Hook Ladders have many applications in high voltage maintenance to position linemen in the most advantageous working location, making line repairs possible at otherwise almost unaccessible places. All hooks are formed from 1"-diameter tempered steel and can be swiveled to best fit various angles on the structure. Steel chains clip to the hooks to assist in securing the ladder to a support. Rung material for both rated ladders are 1.25" Epoxiglas, sand coated.

  • Meets ASTM F711 and IEC 61478 - Category 2
  • Designed to effectively position linemen for high-voltage maintenance
  • Make line repairs possible, even in inaccessible places
  • Two basic styles of Epoxiglas Hook Ladders are available - Regular Duty Ladders with 2" siderails for vertical suspension applications and Heavy Duty Ladders with 2-1/2" siderails for tagged-out positions
  • Hooks are formed from 1"-diameter tempered steel
  • These hooks can be swiveled to best fit various angles on structure
  • Ladders include 8"-dia. hooks
  • 14"- or 18"-dia. hooks can be ordered for other structure applications
  • Steel chains clip to hooks to assist in securing ladder to support
  • Rung material for both rated ladders are 1-1/4" sand-coated Epoxiglas

Product details

General

Strength Rating - Ultimate
1000 lb
Style
Swivel Hook Ladder
UPC
096359665137

Dimensions

Diameter
2 in
Diameter - Hook
14 in
Dimensions
157 in x 30 in x 11 in
Dimensions Metric
398.8 mm x 76.2 mm x 27.9 mm
Height
11 in
Height Metric
27.9 mm
Length
157 in
Length Metric
398.8 mm
Side Rail Space
15 in
Weight
250 lb
WeightMetric
113.4 kg
Width
30 in
WidthMetric
76.2 mm