HUBBELL
Image of H490516B Epoxiglas Heavy Duty Swivel Hook Ladder W/18" Hooks, 16'
* Representative image
Image of H490516B Epoxiglas Heavy Duty Swivel Hook Ladder W/18" Hooks, 16'

Epoxiglas Heavy Duty Swivel Hook Ladder W/18" Hooks, 16'

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

H490516B

LADDER, 2.5X16'4" W/ 18" HK, Epoxiglas Hook Ladders have many applications in high voltage maintenance to position linemen in the most advantageous working location, making line repairs possible at otherwise almost unaccessible places. All hooks are formed from 1"-diameter tempered steel and can be swiveled to best fit various angles on the structure. Steel chains clip to the hooks to assist in securing the ladder to a support. Rung material for both rated ladders are 1.25" Epoxiglas, sand coated.

  • Meets ASTM F711 and IEC 61478 - Category 2
  • Designed to effectively position linemen for high-voltage maintenance
  • Make line repairs possible, even in inaccessible places
  • Two basic styles of Epoxiglas Hook Ladders are available - Regular Duty Ladders with 2" siderails for vertical suspension applications and Heavy Duty Ladders with 2-1/2" siderails for tagged-out positions
  • Hooks are formed from 1"-diameter tempered steel
  • These hooks can be swiveled to best fit various angles on structure
  • Ladders include 8"-dia. hooks
  • 14"- or 18"-dia. hooks can be ordered for other structure applications
  • Steel chains clip to hooks to assist in securing ladder to support
  • Rung material for both rated ladders are 1-1/4" sand-coated Epoxiglas

Product details

General

Catalog Number

H490516B

EU RoHS Indicator

No

Strength Rating - Ultimate

750 lb

Style

Swivel Hook Ladder

UPC

096359371151

Dimensions

Diameter

2.5 in

Diameter - Hook

18 in

Dimensions

192 in x 27 in x 252 in

Dimensions Metric

487.7 mm x 68.6 mm x 640.1 mm

Height

252 in

Height Metric

640.1 mm

Length

192 in

Length Metric

487.7 mm

Side Rail Space

15 in

Weight

258 lb

WeightMetric

117 kg

Width

27 in

WidthMetric

68.6 mm

Resources and downloads