HUBBELL
Epoxiglas™ Manhole Ladder, 12 ft 1 in length
Epoxiglas™ Manhole Ladder, 12 ft 1 in length

Epoxiglas™ Manhole Ladder, 12 ft 1 in length

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

H4903M12

LADDER, MANHOLE 1.5IN RAILS X 12FT LONG, Service Ladders of Epoxiglas offer greater safety when working around energized lines. Because they are much lighter than comparable wood ladders they are easier to transport. Spacing between side rails and rung spacings are in accordance with the specifications of the largest central station and telephone companies. Side rails of 112"-diameter Epoxiglas are plastic-covered at the top for cushioning. Rubber feet are supplied on bottom end. Rungs are of 1316"-diameter glass fiber.

  • Offer greater safety when working around energized lines
  • Easier to transport – much lighter than comparable wood ladders
  • Spacing between side rails and rungs meets largest central station and telephone company specifications
  • Side rails of 1-1/2"-dia. Epoxiglas are plastic-covered at top for cushioning
  • Rubber feet are supplied on bottom end
  • Rubber feet are supplied on bottom end

Product details

General

Catalog Number

H4903M12

EU RoHS Indicator

No

Style

Service Ladder

UPC

096359041054

Dimensions

Dimensions

12 ft x 27 in x 252 in

Dimensions Metric

3.6 m x 68.6 mm x 640.1 mm

Height

252 in

Height Metric

640.1 mm

Length

12 ft

Length Metric

3.6 m

Side Rail Space

12.0 in, 30.4 cm

Weight

148 lb

WeightMetric

67.1 kg

Width

27 in

WidthMetric

68.6 mm

Resources and downloads