HPS_ID_E4020141_PRODIMAGE
* Representative image
HPS_ID_E4020141_PRODIMAGE

Swivel Stick, 1-1/4" X 6'

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

T4020899

SWIVEL STICK - 1.25IN X 6FT WL, Quick, easy rigging on most types of structure is the feature of the ladder attachment sets, affording efficient use of the Epoxiglas ™ ladder as a platform for live-line maintenance. The sets were designed to be attached to either steel or wood structures, vertical or horizontal, to support the structure-end of the ladder in a tagged-out position. These sets are designed for use on 2.5"-dia. side rail ladders and can be ordered as sets or choosing the individual components. The diagram below shows a typical rigging and working loads with various guy mountings.

  • Quick, easy rigging on most types of structure
  • Converts Chance Epoxiglas ™ ladder to a platform for live-line maintenance
  • Sets are designed for steel or wood structures, vertical or horizontal
  • Support the structure-end of the ladder in a tagged-out position
  • Sets are designed for use on 2-1/2"-dia. side rail ladders
  • Can be ordered as sets or individual components

Product details

General

EU RoHS Indicator
No
Style
Swivel Sticks
UPC
096359059103

Dimensions

Dimensions
77 in x 3.38 in x 3.38 in
Dimensions Metric
195.6 mm x 8.6 mm x 8.6 mm
Height
3.38 in
Height Metric
8.6 mm
Length
77 in
Length Metric
195.6 mm
Weight
7 lb
WeightMetric
3.2 kg
Width
3.38 in
WidthMetric
8.6 mm