HUBBELL
HPS_ID_M4901-10W_PRODIMAGE
HPS_ID_M4901-10W_PRODIMAGE

Fixed Pole Mount for Platforms

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

M490110W

Includes one 30 in (.76 m) Chain Binder with self-locking handwheel, and one hinge pin

Fits all Chance platforms except Suspension model

Product details

General

Catalog Number

M490110W

EU RoHS Indicator

No

Style

Fixed Pole Mount Attachment

UPC

096359048381

Dimensions

Dimensions

13 in x 13 in x 14 in

Dimensions Metric

33.0 mm x 33.0 mm x 35.6 mm

Height

14 in

Height Metric

35.6 mm

Length

13 in

Length Metric

33 mm

Weight

12 lb

WeightMetric

5.4 kg

Width

13 in

WidthMetric

33 mm

Resources and downloads