HUBBELL
HPS_ID_T4020619_PRODIMAGE
HPS_ID_T4020619_PRODIMAGE
play
HPS_ID_T4020619_APPIMAGE

Standard Platform, 10 ft with Epoxiglas Railing & Fixed Pole Mount

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

T4020632

Designed to provide a convenient workstation on an aerial structure. Bare section near mounting end helps reduce moisture accumulation in inclement weather and provides area between working surface and mount fittings that can be cleaned of dirt and moisture when necessary.

  • Furnished Fixed Pole Mount includes chain binder and adjusting wheel
  • IMPORTANT: Rail is not suited for use as a fall restraint device
  • 500 lbs. Maximum Load Rating
  • Three strips of 2 in (51 mm) non-skid tape extend the length of platform surface

Product details

General

Catalog Number

T4020632

EU RoHS Indicator

No

Strength Rating - Ultimate

500 lb

Style

Standard Aerial Platform w/ Railing

UPC

096359059080

Dimensions

Dimensions

144 in x 16 in x 13 in

Dimensions Metric

365.8 mm x 40.6 mm x 33.0 mm

Height

13 in

Height Metric

33 mm

Length

144 in

Length Metric

365.8 mm

Weight

124 lb

WeightMetric

56.2 kg

Width

16 in

WidthMetric

40.6 mm

Logistics

Carton Quantity

1

Resources and downloads

Specifications

Videos

play
CHANCE Installation and Safety guide for Platforms