HUBBELL
HPS_ID_H4964_PRODIMAGE
HPS_ID_H4964_PRODIMAGE

Tripod for 4 ft Insulated Platform

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

H4964

Epoxiglas Tripod for 4 ft (1.22 m) Insulated Platforms except Suspension model, for use as a balance and positioning guide.

  • IMPORTANT: Rails and Tripods are not suited for use as a fall restraint device
  • Insulating members manufactured to same standards as Chance Hotsticks: OSHA subpart V, section 1926.951(d), IEC 60855, and ASTM 711

Product details

General

Catalog Number

H4964

EU RoHS Indicator

No

Style

Platform Tripod

UPC

096359041344

Dimensions

Dimensions

16.125 in x 13.625 in x 5.063 in

Dimensions Metric

41.0 mm x 34.6 mm x 12.9 mm

Height

5.063 in

Height Metric

12.9 mm

Length

16.125 in

Length Metric

41 mm

Weight

9 lb

WeightMetric

4 kg

Width

13.625 in

WidthMetric

34.6 mm

Logistics

Pallet Quantity

28

Resources and downloads