HUBBELL
HPS_PPHID_249897_96.jpg
* Representative image
HPS_PPHID_249897_96.jpg

12 Meter Set, 1x1 platform with wheels (International Only)

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSCS121X1W

Insulated Scaffolding, 12 Meter Set, 1m x 1m platform with wheels. Insulated Scaffolding is not available for sale or use in the USA and Canada.

Insulated Scaffolding - 1m x 1m Platform

Product details

General

Catalog Number

PSCS121X1W

Style

12 Meter Set, 1m X 1m Platform With Wheels

Dimensions

Dimensions

98 in x 46 in x 72 in

Dimensions Metric

248.9 mm x 116.8 mm x 182.9 mm

Height

72 in

Height Metric

182.9 mm

Length

98 in

Length Metric

248.9 mm

Weight

1092 lb

WeightMetric

495.3 kg

Width

46 in

WidthMetric

116.8 mm

Resources and downloads