8 Meter Set, 1x2 platform with wheels (International Only)

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSCS81X2W

Insulated Scaffolding, 8 Meter Set, 1m x 2m platform with wheels. Insulated Scaffolding is not available for sale or use in the USA and Canada.

Insulated Scaffolding - 1m x 2m Platform

Product details

General

Style
8 Meter Set, 1m X 2m Platform With Wheels

Dimensions

Dimensions
99 in x 45 in x 79 in
Dimensions Metric
251.5 mm x 114.3 mm x 200.7 mm
Height
79 in
Height Metric
200.7 mm
Length
99 in
Length Metric
251.5 mm
Weight
1591 lb
WeightMetric
721.7 kg
Width
45 in
WidthMetric
114.3 mm

Resources and downloads