HUBBELL
HPS_PPHID_249897_96.jpg
* Representative image
HPS_PPHID_249897_96.jpg

Scaffolding Diagonal Crosspiece, 1.4m (used with 1m x 1m modules) (International Only)

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC4021444

Insulated Scaffolding Diagonal Crosspiece, 1.4m (used with 1m x 1m modules). Insulated Scaffolding is not available for sale or use in the USA and Canada.

Diagonal Crosspiece Side View - PSC4021444

Product details

General

Catalog Number

PSC4021444

Style

Scaffolding Diagonal Crosspiece, 1.4m (used with 1m x 1m modules)

Dimensions

Dimensions

63 in x 3 in x 3 in

Dimensions Metric

160.0 mm x 7.6 mm x 7.6 mm

Height

3 in

Height Metric

7.6 mm

Length

63 in

Length Metric

160 mm

Weight

5.5 lb

WeightMetric

2.5 kg

Width

3 in

WidthMetric

7.6 mm

Resources and downloads