Scaffolding module, 1m x .5m (International Only)

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC4021440

Insulated Scaffolding module, 1m x .5m. Insulated Scaffolding is not available for sale or use in the USA and Canada.

1m x 0.5m Module - PSC4021440

Product details

General

Style
Scaffolding Module, 1m X .5m

Dimensions

Dimensions
43 in x 33 in x 3 in
Dimensions Metric
109.2 mm x 83.8 mm x 7.6 mm
Height
3 in
Height Metric
7.6 mm
Length
43 in
Length Metric
109.2 mm
Weight
16 lb
WeightMetric
7.3 kg
Width
33 in
WidthMetric
83.8 mm

Resources and downloads