HUBBELL
HUS_ID_PSC116BCRB10_PRODIMAGE_hjm
HUS_ID_PSC116BCRB10_PRODIMAGE_hjm
play

Bell Cuff Gloves Class 1 14" Red/Blk Size 12

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC114BCRB12

BELL CLASS 1 14" RED/BLK SIZE 12

  • Class 1
  • Maximum use voltage 7,500 volts AC / 11,250 DC
  • color is red under black

Product details

General

Catalog Number

PSC114BCRB12

Color

Red Under Black

EU RoHS Indicator

No

Material

Natural Rubber

Style

Bell Cuff

UPC

096359456896

Dimensions

Length

14 in

Weight

1.34 lb

Width

12 in

Electrical Ratings

Voltage - Maximum

  • 7500 VAC
  • 11250 VDC

Voltage Rating

Class 1 V

Logistics

Carton Quantity

10

Pallet Quantity

120