HUBBELL
HUS_ID_PSC318CYB11_PRODIMAGE
HUS_ID_PSC318CYB11_PRODIMAGE
play

Contour Cuff Gloves Class 3, 18 Yel/Blk Size 8

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC318CYB8

CONTOUR CLASS 3, 18 YEL/BLK SZ 8

Product details

General

Catalog Number

PSC318CYB8

Color

Yellow Under Black

Material

Natural Rubber

Style

Contour Cuff

UPC

096359487593

Dimensions

Length

18 in

Width

8 in

Electrical Ratings

Voltage - Maximum

  • 26500 VAC
  • 39750 VDC

Voltage Rating

Class 3 V