HUBBELL
HPS_PPHID_249924_96.jpg
* Representative image
HPS_PPHID_249924_96.jpg
play

Glove Protector 13IN Goatskin Nylon Strap, Size 11

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSCGLP13GN11

Glove Protector 13IN GOATSKIN NYLON STRAP, SIZE 11

  • Made from goat skin
  • 13" length
  • dual sized for size 11 and 11H low voltage rubber gloves
  • Nylon Strap

Product details

General

Catalog Number

PSCGLP13GN11

Color

Cream GoatSkin Orange, Green Cuff

Material

Goatskin

Style

Leather Protector Gloves

UPC

096359529323

Dimensions

Length

13 in

Weight

0.5 lb

Width

11 in

Logistics

Carton Quantity

6

Resources and downloads

Specifications

Literature

Videos

play
CHANCE® - Low Voltage Rubber Gloves