HUBBELL
HPS_PPHID_249924_96.jpg
* Representative image
HPS_PPHID_249924_96.jpg
play

Glove Protector 13IN Goatskin Nylon Strap, Size 7

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSCGLP13GN7

Glove Protector 13IN GOATSKIN NYLON STRAP, SIZE 7

  • Made from goat skin
  • 13" length
  • dual sized for 7 and 7H low voltage rubber gloves
  • Nylon Strap

Product details

General

Catalog Number

PSCGLP13GN7

Color

Cream GoatSkin Orange, Green Cuff

Material

Goatskin

Style

Leather Protector Gloves

UPC

096359529286

Dimensions

Length

13 in

Weight

0.4 lb

Width

7 in

Logistics

Carton Quantity

6

Resources and downloads

Specifications

Literature

Videos

play
CHANCE® - Low Voltage Rubber Gloves