HUBBELL
HUS_ID_PSCGLP12CN9_PRODIMAGE
HUS_ID_PSCGLP12CN9_PRODIMAGE

Glove Protector 12" cowhide Nylon Strapp Size 11

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSCGLP12CN11

Glove Protector 12IN COWHIDE NYLON STRAP SIZE 11

  • Made from Cowhide
  • 12" length
  • dual sized for 11 and 11H high voltage rubber gloves
  • Nylon Strap

Product details

General

Catalog Number

PSCGLP12CN11

Color

Cream Cowhide Orange Cuff

Material

Cowhide

Style

Leather Protector Gloves

UPC

096359514626

Dimensions

Length

12 in

Weight

0.62 lb

Width

11 in

Logistics

Carton Quantity

6

Resources and downloads