HUBBELL
HUS_ID_PSCGLP12CN9_PRODIMAGE
HUS_ID_PSCGLP12CN9_PRODIMAGE

Glove Protector 12" cowhide Nylon Strapp Size 8-8H

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSCGLP12CN8

Glove Protector 12IN COWHIDE NYLON STRAP SIZE 8-8H

  • Made from Cowhide
  • 12" length
  • dual sized for 8 and 8H high voltage rubber gloves
  • Nylon Strap

Product details

General

Catalog Number

PSCGLP12CN8

Color

Cream Cowhide Orange Cuff

Material

Cowhide

Style

Leather Protector Gloves

UPC

096359529330

Dimensions

Length

12 in

Weight

0.542 lb

Width

8 in

Logistics

Carton Quantity

6

Resources and downloads