HPS_ID_M18952_PRODIMAGE
* Representative image
HPS_ID_M18952_PRODIMAGE

3/4 in Samson ULTRA BLUE-3™ Polyolefin Rope

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

M18955

Samson Ultra-Blue 3 High-strength 3-strand construction creates a rope 30-35% higher in strength than the equivalent polypropylene construction, which gives Ultra Blue 3 up to three times more wear life than polypropylene.

  • Weight per 100 ft: 10.2 lbs
  • 30-35% stronger than standard polypropylene
  • Abrasion resistant, durable, excellent grip, and good dielectric properties
  • Water resistant, UV resistant, and easy to splice
  • Not for use on capstans, with running hitches, or in any friction heating environments

Product details

General

EU RoHS Indicator
No
Material
Polyolefin
Size
3/4 in
SizeMetric
19.1 mm
Tensile Strength
10,800 lb.
Tensile Strength Metric
4,899 kg
Type
Load Lift Assist
UPC
096359043911

Dimensions

Diameter
0.75 in
Length
7200 in
Weight
14 lb
WeightMetric
6.4 kg

Logistics

Standard Package
600

Resources and downloads