text.skipToContent text.skipToNavigation

HPP5

by Burndy 

Catalog ID: HPP5

Hydraulic Power Pack, Pressure Rating: 1450 PSI, Flow Rate: 5.3 GPM At 0 PSI

Product Details

General

Item Type 29
UPC 781810125021
UPC 12 Digit 7818101250211

Dimensions

Dimension - Height inch 18 in
Dimension - Width inch 17 in
Length 20 in

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Resources/Downloads

Customer Notices

Sales Drawings