HUBBELL
HPS_PPHID_250032_96.jpg
* Representative image
HPS_PPHID_250032_96.jpg

Epoxiglas Pole, 2-1/2 in X 6 ft

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

H4542

POLE, 2 1/2 inX 6 ft EPOXIGLAS, Epoxiglas ™ blank poles are available for field repairs in a number of sizes. Extreme caution must be taken in tool reassembly, following detailed instructions available from the A. B. Co. Contact your territory manager for details. Failure to properly attach metal ferrules and splices to these poles or to use proper materials for rivets, internal plugs, adhesives or procedures may result in premature or below rating breakage. Epoxiglas poles were specifically designed by engineers for use in hot line tool applications. Materials used in Epoxiglas poles are glass fibers, epoxy resin, and unicellular plastic foam. In the finished form, the unicellular plastic foam acts as a core, over which specially treated glass fibers are placed circumferentially and longitudinally after being coated with a specially formulated epoxy resin and ovencured. Because Epoxiglas Poles are moisture-absorption resistant, heated trailers and drying room are not required. Only the reasonable care normally afforded hot line tools is necessary to maintain sound insulation level. The color selection for Epoxiglas was Omaha orange . . .because of its easy detectability and general contrast with common environment in usage areas. The color is actually present throughout the material — not just a surface finish.

  • Tested per OSHA & ASTM F711
  • Available for field repairs in a number of sizes
  • Extreme caution must be taken in tool reassembly: Follow detailed instructions available from Hubbell Power Systems, Inc, Contact your Chance territory manager for details, Failure to properly attach metal ferrules and splices to these poles or to use proper materials for rivets, internal plugs, adhesives or procedures may result in premature or below rating breakage
  • Designed by Chance engineers for use in hot line tool applications
  • Materials include glass fibers, epoxy resin, and unicellular plastic foam
  • In finished form, unicellular plastic foam acts as a core
  • Specially treated glass fibers are placed circumferentially and longitudinally after being coated with a specially formulated epoxy resin and oven-cured
  • Because Epoxiglas Poles are moisture-absorption resistant, heated trailers and drying room are not required
  • Only the reasonable care normally afforded hot line tools is necessary to maintain sound insulation level
  • The color selection for Epoxiglas is Omaha orange: This color is highly visible in usage areas and Color is actually present throughout the material, not just a surface finish

Product details

General

Catalog Number

H4542

EU RoHS Indicator

No

UPC

096359040422

Dimensions

Length

71 in

Weight

7.2 lb

WeightMetric

3.2 kg

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads

Specifications

Installation Manuals