text.skipToContent text.skipToNavigation

YF3206TOOL

by Burndy 

Catalog ID: YF3206TOOL

Installation Ratchet Crimper for Bare and Insulated Ferrules, #32 AWG - #6 AWG, 1 Groove, Trapezoidal Crimp Profile

  • Release mechanism
  • Low handle force
  • Ergonomic handle design
  • Square crimp profile
  • For use on insulated or uninsulated ferrules

2 year limited warranty

Product Details

General

Application Crimping
Die Type Permanent Die Grooves
Tool Type Ratchet Crimper for Ferrules
Type Crimper
UPC 781810484395
UPC 12 Digit 7818104843955

Conductor Related

Crimping Ranges #32 - #6 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings