HUBBELL
HPS_PPHID_250056_96.jpg
* Representative image
HPS_PPHID_250056_96.jpg

Trailer

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C4050300

Sturdy construction Aluminum (0.30" thick) skin delivers advantages of rustproof for long service life and light weight for towing ease. White is exterior-finish color. Plywood interior-wall linings and floor add durability for linework conditions. Interior walls are vinyl coated white to enhance illumination. Running gear, brakes and towing group are load-rated for road-worthy dependability. Electrical components meet applicable standards. The upright workspace and all-weather shelter of these units makes them line-crew favorites. Easy-handling standard- trailer lengths of 16 and 20 feet provide adequate capacity for most hot-line tool sets. Non-stock trailer sizes available by special order are listed below. Towing-hitch choices include 3" pintle-eye or optional 2.3125" ball-type. Be sure to specify hitch type when ordering. A full range of factory-installed optional equipment is listed below and on the next page. Any accessory selected must specified as a separate line item when ordering.

Product details

General

Catalog Number

C4050300

Style

20' (6 m) Walk-In

Dimensions

Weight

2450 lb

Resources and downloads

Specifications