HUBBELL
HPS_ID_H4718_PRODIMAGE
* Representative image
HPS_ID_H4718_PRODIMAGE

Strain Link Stick, 12 ft 9 in (3.8 m), 1.5 in (38 mm) dia.

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

H47166

STRAIN LINK STICK, 1-1/2" X 12', On deadend structures and running corners, a Strain Link Stick is used as insulation between rope blocks and a cuma-long clamp. Conductor loads on long spans and H-frame structures are sometimes greater than can effectively be handled with wire tongs. To supplement the wire tongs, a Strain Link Stick is attached to the conductor close to the wire tong. The Strain Link Stick is supported from above by rope blocks, which are operated in unison with the rope blocks attachedto the wire tong. Strain Link Sticks are also used to support the middle conductor on H-frame structures during insulator or crossarm changes. Hooks and ferrules are made of heat-treated aluminum alloy for the best ratio of high strength to light weight. Butt rings — for attaching rope blocks or hand lines — are forged of high quality steel. Butt swivel spins freely on ball thrust bearing. The edges of the jaws of Link Sticks are rounded to prevent scarring of conductors.

  • Tested per OSHA & ASTM F711
  • Used as insulation between rope blocks and a hot line wire grip
  • For deadend structures and running corners
  • For deadend structures and running corners
  • Attached to conductor close to wire tong to support conductor loads
  • Supported from above by rope blocks, which are operated in unison with rope blocks attached to the wire tong
  • Also used to support middle conductor on H-frame structures during insulator or crossarm changes
  • Heat-treated aluminum alloy hooks and ferrules for best high-strength/lightweight ratio
  • High-quality-steel butt rings for attaching rope blocks or handlines
  • Butt swivel spins freely on ball-thrust bearing
  • Jaw edges are rounded to prevent scarring of conductors

Product details

General

Catalog Number

H47166

Duty

6,500 lbs. (2948 kg)

EU RoHS Indicator

No

Style

Strain Link Stick

UPC

096359040712

Working Load Limit

6,500 lb

Working Load Limit Metric

2,948 kg

Dimensions

Diameter

1.5 in

Diameter - Metric

38.1 mm

Dimension - L Length Overall mm

3.6 m

Dimension - Length Overall inch

12 ft

Dimensions

158 in x 4.38 in x 4.38 in

Dimensions Metric

401.3 mm x 11.1 mm x 11.1 mm

Height

4.38 in

Height Metric

11.1 mm

Jaw Opening Size - Maximum

1.06 in, 26.9 mm

Jaw Opening Size - Minimum

0.44 in, 11.1 mm

Jaw Width

.44" (11 mm) to 1.06" (27 mm)

Length

158 in

Length Metric

401.3 mm

Lengths - Extended

153

Weight

9.8 lb

WeightMetric

4.4 kg

Width

4.38 in

WidthMetric

11.1 mm

Resources and downloads