HPS_ID_HG42301_PRODIMAGE
HPS_ID_HG42301_PRODIMAGE

Static Ground with Eye-Screw Clamp

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

HG42301

Designed to eliminate the problem of electrostatic charge when working insulator strings. The Static Ground drains off the charge from the insulator string to the tower leg. Six feet of No. 2 grounding cable is attached to the Static Ground tool and a flat face clamp attaches to the either end of the grounding cable. The adjustable jaws of the Static Ground fit insulator caps from 21/2" to 6". Overall length with a 11/4" x 19" Epoxiglas ™ pole, is 30". To ground an insulator string, attach the flat face clamp to the tower leg and the Static Ground just under the first insulator cap. For barehand work, attach the flat face clamp to the bucket shield system and the Static Ground under the second insulator from the LIVE end.

Product details

General

EU RoHS Indicator
No
Style
w/ Eyescrew Clamp No. G3363-3SJ
UPC
096359038795

Dimensions

Dimensions
34 in x 6.25 in x 6.25 in
Dimensions Metric
86.4 mm x 15.9 mm x 15.9 mm
Height
6.25 in
Height Metric
15.9 mm
Length
34 in
Length Metric
86.4 mm
Weight
5.1 lb
WeightMetric
2.3 kg
Width
6.25 in
WidthMetric
15.9 mm

Logistics

Pallet Quantity
56