HUBBELL
HPS_ID_PSC4002927_PRODIMAGE
HPS_ID_PSC4002927_PRODIMAGE

Suspension Insulator Lifter Tool for up to 12.5 in (0.3 m) dia. Insulators

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC4002927

High-density polyethylene tool for picking up suspension-insulator strings on electric transmission lines during live-line maintenance

Rated Working Load 400 lb/181.4 kg

Product details

General

Catalog Number

PSC4002927

UPC

096359390695

Working Load Limit

400 lb

Working Load Limit Metric

181.4 kg

Dimensions

Dimensions

18.5 in x 18.25 in x 21.25 in

Dimensions Metric

47.0 mm x 46.4 mm x 54.0 mm

Height

21.25 in

Height Metric

54 mm

Length

18.5 in

Length Metric

47 mm

Weight

16 lb

WeightMetric

7.2 kg

Width

18.25 in

WidthMetric

46.4 mm

Logistics

Pallet Quantity

54