HUBBELL
Image of PSC4030187 All-Angle Cog Wrench, 12 ft
* Representative image
Image of PSC4030187 All-Angle Cog Wrench, 12 ft

All-Angle Cog Wrench, 12 ft

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC4030187

Controls on the All-Angle Cog Wrench permit operator efficiency in locating the wrench on energized hardware

  • Tested per OSHA & ASTM F711
  • 15 ft-lb maximum torque rating
  • Controls permit operator efficiency in locating the wrench on energized hardware
  • Handgrip steadies tool and holds cog housing in place while pole is rotated, turning cogs to engage wrench on the nut or bolt
  • Wrench head angle in relation to handle is adjustable within a range of 140°
  • Wing nuts on either side of head tightens to hold head in position during use
  • Chance Epoxiglas ™ Hot Line Tool is 1-1/2” in diameter with 3/8” diameter fiberglass control rod
  • Aluminum alloy handgrip, bronze alloy cog housing, and hardened steel gears

Product details

General

Catalog Number

PSC4030187

UPC

096359533092

Dimensions

Length

12 ft

Weight

9 lb

WeightMetric

4 kg

Resources and downloads