HUBBELL
Image of GP2234 Fargo Lineman's Wrench
* Representative image
Image of GP2234 Fargo Lineman's Wrench
play

Fargo Lineman's Wrench

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

GP2234

Fargo Lineman's Wrench, 1/2" and 5/8" Ratchet.

  • Rugged polypropylene handle
  • Physically separated ends provide protection against incidental contact with energized sources
  • Center holes in handle ensure end to end separation

Product details

General

Catalog Number

GP2234

End A Type

Ratchet - 1/2"

End B Type

Ratchet - 5/8"

EU RoHS Indicator

No

UPC

096359312833

Dimensions

Length

9 in

Weight

1.303 lb

Wrench Size - End A

1/2 in

Wrench Size - End B

5/8 in

Conductor Related

Crimping Size - Maximum

0 in

Crimping Size - Minimum

0 in

Resources and downloads

Specifications

Videos

play
Chance Fargo Wrench Line