HPS_ID_GP223_PRODIMAGE
* Representative image
HPS_ID_GP223_PRODIMAGE
play

Fargo Lineman's Wrench

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

GP2213

Fargo Lineman's Wrench, 5/16" and 3/8" Ratchet.

  • Rugged polypropylene handle
  • Physically separated ends provide protection against incidental contact with energized sources
  • Center holes in handle ensure end to end separation

Product details

General

End A Type
Ratchet - 5/16"
End B Type
Ratchet - 3/8"
EU RoHS Indicator
No
UPC
096359312758

Dimensions

Length
8.5 in
Weight
0.637 lb
Wrench Size - End A
5/16 in
Wrench Size - End B
3/8 in

Conductor Related

Crimping Size - Maximum
0 in
Crimping Size - Minimum
0 in

Logistics

Carton Quantity
25

Resources and downloads

Specifications

Videos

play
Chance Fargo Wrench Line (VI09076E0920)