HUBBELL
Image of GP516A Fargo Lineman's Wrench
* Representative image
Image of GP516A Fargo Lineman's Wrench
play

Fargo Lineman's Wrench

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

GP516A

Fargo Lineman's Wrench, 5/16 Rev. Allen Ratchet and 5/16 Allen Bar

  • Rugged polypropylene handle
  • Physically separated ends provide protection against incidental contact with energized sources
  • Center holes in handle ensure end to end separation

Product details

General

Catalog Number

GP516A

UPC

096359632979

Dimensions

Length

9.11 in

Weight

0.5 lb

Wrench Size - End A

5/16 in

Wrench Size - End B

5/16 in

Logistics

Standard Package

1

Resources and downloads

Specifications

Videos

play
Chance Fargo Wrench Line