HUBBELL
PPHID-23863
* Representative image
PPHID-23863
play

Fargo Lineman's Wrench

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

GP203

Fargo Lineman's Wrench, 9/16" and 3/4" Ratchet (bare handle).

Non-insulating one-piece style wrench

Product details

General

Catalog Number

GP203

UPC

096359312574

Dimensions

Length

6.25 in

Weight

0.696 lb

Wrench Size - End A

9/16 in

Wrench Size - End B

3/4 in

Conductor Related

Crimping Size - Maximum

0 in

Crimping Size - Minimum

0 in

Resources and downloads

Specifications

Videos

play
Chance Fargo Wrench Line