HUBBELL
PPHID-23863
* Representative image
PPHID-23863
play

Fargo Lineman's Wrench

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

GP204

Fargo Lineman's Wrench, 3/4" and 7/8" Ratchet (bare handle).

Non-insulating one-piece style wrench

Product details

General

Catalog Number

GP204

EU RoHS Indicator

No

UPC

096359312598

Dimensions

Length

9.25 in

Weight

0.784 lb

Wrench Size - End A

3/4 in

Wrench Size - End B

7/8 in

Conductor Related

Crimping Size - Maximum

0 in

Crimping Size - Minimum

0 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads

Specifications

Videos

play
Chance Fargo Wrench Line