HUBBELL
PPHID-19640_96.jpg
* Representative image
PPHID-19640_96.jpg
play

15kV Parkingstand Arrester (2.55 kV MCOV)

Brand:

Hubbell

Catalog ID:

215PLA03

Deadfront Parkingstand Arrester.

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. C62.11. Section 8.1 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

Product details

General

Bracket Type

Parkingstand Bracket

Catalog Number

215PLA03

Grounding Style

36 in Line Lead

Material

Polymer

Type

Underground Arresters

UPC

096359615057

Dimensions

Height

6.6 in

Maximum Operating Altitude

6000 ft

Weight

4.6 lb

Electrical Ratings

Duty Cycle

3 kV

kV Class

15 kV

Maximum Discharge Voltage

  • 9.8 kV @ 1.5 kA
  • 10.3 kV @ 3 kA
  • 11 kV @ 5 kA
  • 12.3 kV @ 10 kA
  • 14.3 kV @ 20 kA
  • 18.5 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

8.5 kV

MCOV

2.55 kV

Logistics

Pallet Quantity

108

Standard Package

1

Resources and downloads