HUBBELL
HPS_ID_225PLA_PRODIMAGE
* Representative image
HPS_ID_225PLA_PRODIMAGE
play

25kV Parkingstand Arrester (8.4 kV MCOV)

Brand:

Hubbell

Catalog ID:

225PLA10

Deadfront Parkingstand Arrester.

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. C62.11. Section 8.1 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

Product details

General

Bracket Type

Parkingstand Bracket

Catalog Number

225PLA10

Grounding Style

36 in Line Lead

Material

Polymer

Type

Underground Arresters

UPC

096359638360

Dimensions

Height

10.2 in

Maximum Operating Altitude

6000 ft

Weight

4.6 lb

Electrical Ratings

Duty Cycle

10 kV

kV Class

25 kV

Maximum Discharge Voltage

  • 27 kV @ 1.5 kA
  • 29.5 kV @ 3 kA
  • 31.5 kV @ 5 kA
  • 36 kV @ 10 kA
  • 41.5 kV @ 20 kA
  • 53 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

24 kV

MCOV

8.4 kV

Logistics

Pallet Quantity

64

Standard Package

1

Resources and downloads