600A Insulating Cap
Request a Quote
Brand:
Hubbell
Catalog ID:
625IC
25/28 kV 600 Amp Insulating Cap with Stud.
Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
Interchangeable with other products meeting the same requirements
Fully shielded, insulated and submersible
Product details
Resources and downloads
Product details
General
EU RoHS Indicator
No
Type
600 Amp Dead Break
UPC
096359393191
Dimensions
Dimensions
9.00 in x 6.00 in x 4.000 in
Height
4 in
Length
9 in
Weight
1.8 lb
Width
6 in
Electrical Ratings
AC Withstand Voltage (1 min)
45 kV
Basic Impulse Level
125 kV
Corona Extinction (3pC)
21 kV
Current Rating
600 A
kV Class
15 kV
Logistics
Standard Package
1
Resources and downloads
Specifications
HUBB-625IC-SPEC-EN
Catalogs
Cable Accessories (C7)
Installation Manuals
Deadbreak Connector 15/25kV, 600A Insulating Cap (IS-600IC)
Sales Drawings
625IC_3_
SDS
VERSILUBE G661 SILICONE COMPOUND