HUBBELL
HPS_ID_625ICSP_PRODIMAGE
HPS_ID_625ICSP_PRODIMAGE

600A Insulating Cap

Brand:

Hubbell

Catalog ID:

625ICSP

Short Insulating Cap with Permanent Stud, 600A

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

Product details

General

Catalog Number

625ICSP

Connector Type

Insulating Cap

EU RoHS Indicator

No

Type

600A Insulating cap

UPC

096359393207

Electrical Ratings

AC Withstand Voltage (1 min)

45 kV

Basic Impulse Level

125 kV

Corona Extinction (3pC)

21.5 kV

kV Class

15, 25/28 kV

Logistics

Carton Quantity

20

Resources and downloads