text.skipToContent text.skipToNavigation

600A Insulating Cap

by Hubbell Power Systems 

Catalog ID: 625ICSP

Short Insulating Cap with Permanent Stud, 600A

Product Details

General

Connector Type Insulating Cap
Type 600A Insulating cap
UPC 096359393207

Electrical Ratings

AC Withstand Voltage (1 min) 45 kV
Basic Impulse Level 125 kV
Corona Extinction (3pC) 21.5 kV
kV Class 15, 25/28 kV

Resources/Downloads