HUBBELL
Image of 925IC Insualting Cap (900A)
Image of 925IC Insualting Cap (900A)

Insualting Cap (900A)

Brand:

Hubbell

Catalog ID:

925IC

25kV Insulating Cap with Copper Insert

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

Product details

General

Catalog Number

925IC

Type

Insualting Cap

UPC

096359439158

Electrical Ratings

AC Withstand Voltage (1 min)

45 kV

Basic Impulse Level

125 kV

Corona Extinction (3pC)

21.5 kV

Current Rating

900 A

kV Class

25/28 kV;15 kV

Logistics

Carton Quantity

20