HUBBELL
HPS_ID_625ETP_PRODIMAGE
* Representative image
HPS_ID_625ETP_PRODIMAGE

25/28kV Elbow Tap Plug W/ Stud

Brand:

Hubbell

Catalog ID:

625ETPS

25/28 kV 600/200 Amp Elbow Tap Plug with Stud.

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible

Product details

General

Catalog Number

625ETPS

EU RoHS Indicator

No

Type

600 Amp Dead Break

UPC

096359393177

Dimensions

Dimensions

9.00 in x 6.00 in x 4.000 in

Height

4 in

Length

9 in

Weight

2.15 lb

Width

6 in

Electrical Ratings

AC Withstand Voltage (1 min)

45 kV

Basic Impulse Level

125 kV

Corona Extinction (3pC)

21 kV

Current Rating

600 A

kV Class

25/28 kV

Logistics

Pallet Quantity

144

Standard Package

1

Resources and downloads