HUBBELL
HPS_ID_615ETPxxx_PRODIMAGE
* Representative image
HPS_ID_615ETPxxx_PRODIMAGE

15 kV, 600 Amp ETP Kit

Brand:

Hubbell

Catalog ID:

615ETPM39

15 kV 600 Amp Elbow Tap Plug Kit. Cable insulation range 1.370 in - 1.630 in. Kit includes T-body, insulating plug with cap, compression lug, threaded stud, and cable adapter

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, shear bolt connector, cold shrink jacket seal kit or shield adapter kit

Product details

General

Catalog Number

615ETPM39

Connector Type

Aluminum

Type

600 Amp Dead Break

With Seal Kit

No

With Test Point

No

Dimensions

Weight

8.65 lb

Electrical Ratings

AC Withstand Voltage (1 min)

34 kV

Basic Impulse Level

95 kV

Corona Extinction (3pC)

11 kV

Current Rating

600 A

kV Class

15 kV

Conductor Related

Stranded or Compressed Conductor

800

Logistics

Standard Package

1