HPS_ID_615ETPxxx_PRODIMAGE
* Representative image
HPS_ID_615ETPxxx_PRODIMAGE

15 kV, 600 Amp ETP Kit

Brand:

Hubbell

Catalog ID:

615ETPK32

15 kV 600 Amp Elbow Tap Plug Kit. Cable insulation range 1.090 in - 1.310 in. Kit includes T-body, insulating plug with cap, compression lug, threaded stud, and cable adapter

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, shear bolt connector, cold shrink jacket seal kit or shield adapter kit

Product details

General

Connector Type
Aluminum
Type
600 Amp Dead Break
With Seal Kit
No
With Test Point
No

Dimensions

Weight
8.65 lb

Electrical Ratings

AC Withstand Voltage (1 min)
34 kV
Basic Impulse Level
95 kV
Corona Extinction (3pC)
11 kV
Current Rating
600 A
kV Class
15 kV

Conductor Related

Solid or Compacted Conductor
500/550
Stranded or Compressed Conductor
450

Logistics

Pallet Quantity
64
Standard Package
1