HUBBELL
HPS_ID_615LRTPxxxTS_PRODIMAGE
* Representative image
HPS_ID_615LRTPxxxTS_PRODIMAGE

15 kV LRTP Kit w/ Test Point and Shield Adapter Kit

Brand:

Hubbell

Catalog ID:

615LRTPP41TS

15 kV 600 Amp Load Break Reducing Tap Plug Kit with Test Point. Cable insulation range 1.725 in - 1.935 in. Kit includes T-body, insulating plug with cap, compression lug, threaded stud, cable adapter, and shield adapter kit

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, shear bolt connector, cold shrink jacket seal kit or shield adapter kit

Product details

General

Catalog Number

615LRTPP41TS

Connector Type

Aluminum Threaded

Type

600Amp Dead Break

With Seal Kit

Yes

With Test Point

Yes

Dimensions

Weight

10 lb

Electrical Ratings

AC Withstand Voltage (1 min)

34 kV

Basic Impulse Level

95 kV

Corona Extinction (3pC)

11 kV

Current Rating

200 A

kV Class

15 kV

Conductor Related

Stranded or Compressed Conductor

1000

Logistics

Standard Package

1

Resources and downloads